??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22410.0044 Clamp Lock Pin
HELP_VARIABLE
Company
Halder
Description
EH 22410. / EH 22420. - Clamp Lock Pins with button handle
Bill of material
22410.0044 Clamp Lock Pin
BESTNR
Ref. No.
22410.0044
MAT
Material
Stainless steel 1.4305
D1
-0.04/-0.08
8 mm
L1
+2/-1
20 mm
D2
+0.1/-0.05
8.3 mm
D3
14.1 mm
D4
25 mm
L2
28.6 mm
L3
27.3 mm
L4
22.6 mm
L5
18.6 mm
H11
Locating hole
8 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
150 °C
SG1
Shearing resistance, double min.
38 kN
G
Weight
28 g
Embedded user actions